Grove Gear 20YFC-2-1.438-140TC-40-L3
Part #:20YFC-2-1.438-140TC-40-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | LL: | 2.12 in |
| AA: | 8 | P: | 1.38 in |
| BE: | 0.38 in | D: | 2.31 |
| AB: | 3.69 | BF: | 0.41 |
| LM: | 7.07 | AF: | 0.19 |
| I: | 3.61 in | AK: | 4.5 |
| H: | 0.53 in | AE2: | 0.85 |
| L: | 4.82 in | AJ: | 5.88 |
| BD: | 5.88 | G: | 1.82 |
| U: | 0.625 in | Center Distance (in): | 2.063 in |
| V: | 1.94 in | T: | 1.438 |
Technical Specifications
| Product Line: | OE Series- Worm Gear Reducer | Series: | OE Series- Worm Gear Reducer |
| Output Diameter (in): | 1.438 in | Bore Code: | 23 |
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.50 in |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Output RPM: | 43.8 | Service Factor: | 1 |
| Ratio Range: | 40:1 | Assembly: | YFC-2 |
| Product Type: | Right Angle | Model Code: | 20YFC |
| Gear Type: | Worm | Center Distance (in): | 2.063 |
| Input HP @ 1750 RPM: | 0.71 | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 140TC |
| Input Diameter (in): | 0.625 in | Output Shaft Assembly Code: | 2 |
| Ratio: | 40:1 | Output Key: | 3/8 X 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 755 in/lbs |

