How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | AA: | 8 |
| D: | 2.31 | AE2: | 0.85 |
| Center Distance (in): | 2.063 in | U: | 0.625 in |
| AB: | 3.69 | AG: | 4.65 |
| V: | 1.94 in | BE: | 0.38 in |
| L: | 4.82 in | LM: | 7.07 |
| G: | 1.82 | AK: | 4.5 |
| I: | 3.61 in | P: | 1.38 in |
| AJ: | 5.88 | H: | 0.53 in |
| AF: | 0.19 | LL: | 2.12 in |
| BF: | 0.41 | T: | 1.438 |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Output Diameter (in): | 1.438 in |
| Model Code: | 20YFC | Output Shaft: | Hollow Bore |
| Assembly: | YFC-2 | Output RPM: | 350 |
| Ratio: | 5:1 | Product Line: | OE Series- Worm Gear Reducer |
| Input HP @ 1750 RPM: | 2.51 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Center Distance (in): | 2.063 | Output Shaft Assembly Code: | 2 |
| Series: | OE Series- Worm Gear Reducer | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Input Keyway: | 3/16 X 1.50 in | Product Type: | Right Angle |
| Input Diameter (in): | 0.625 in | Series Code: | OE |
| Shaft Seal Material: | Viton | Bore Code: | 23 |
| Output Shaft Direction: | 2 | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 140TC | Ratio Range: | 5:1 |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 418 in/lbs |

