Grove Gear 20YFC-2-1.438-140TC-5-L2
Part #:20YFC-2-1.438-140TC-5-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | AJ: | 5.88 |
| G: | 1.82 | AK: | 4.5 |
| U: | 0.625 in | T: | 1.438 |
| AE2: | 0.85 | AB: | 3.69 |
| Center Distance (in): | 2.063 in | LM: | 7.07 |
| D: | 2.31 | V: | 1.94 in |
| I: | 3.61 in | L: | 4.82 in |
| AG: | 4.65 | BD: | 5.88 |
| AF: | 0.19 | LL: | 2.12 in |
| P: | 1.38 in | BF: | 0.41 |
| AA: | 8 | H: | 0.53 in |
Technical Specifications
| Product Line: | OE Series- Worm Gear Reducer | Center Distance (in): | 2.063 |
| Series: | OE Series- Worm Gear Reducer | Bore Code: | 23 |
| Output Shaft Direction: | 2 | Series Code: | OE |
| Product Type: | Right Angle | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Input Keyway: | 3/16 X 1.50 in |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Model Code: | 20YFC |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Assembly: | YFC-2 | Output Diameter (in): | 1.438 in |
| Ratio Range: | 5:1 | Ratio: | 5:1 |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 2.51 | Output Key: | 3/8 X 3.00 |
| Input RPM: | 1,750 | Motor Frame Size: | 140TC |
| Output RPM: | 350 | Input Diameter (in): | 0.625 in |
| Output Torque Rating (in-lb): | 418 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

