Grove Gear 20YFC-2-1.438-140TC-5-L3
Part #:20YFC-2-1.438-140TC-5-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | AE2: | 0.85 |
| AG: | 4.65 | Center Distance (in): | 2.063 in |
| AB: | 3.69 | BE: | 0.38 in |
| G: | 1.82 | AK: | 4.5 |
| LM: | 7.07 | AJ: | 5.88 |
| U: | 0.625 in | BD: | 5.88 |
| LL: | 2.12 in | BF: | 0.41 |
| I: | 3.61 in | D: | 2.31 |
| AA: | 8 | T: | 1.438 |
| L: | 4.82 in | P: | 1.38 in |
| V: | 1.94 in | H: | 0.53 in |
Technical Specifications
| Bore Code: | 23 | Output Shaft Direction: | 2 |
| Ratio: | 5:1 | Motor Frame Size: | 140TC |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 0.625 in |
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.50 in |
| Output Diameter (in): | 1.438 in | Input HP @ 1750 RPM: | 2.51 |
| Product Line: | OE Series- Worm Gear Reducer | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 2.063 |
| Ratio Range: | 5:1 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Output Key: | 3/8 X 3.00 | Gear Type: | Worm |
| Series: | OE Series- Worm Gear Reducer | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Series Code: | OE |
| Assembly: | YFC-2 | Model Code: | 20YFC |
| Output RPM: | 350 | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 418 in/lbs |

