Grove Gear 20YFC-2-1.438-140TC-5-L4
Part #:20YFC-2-1.438-140TC-5-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | D: | 2.31 |
| U: | 0.625 in | H: | 0.53 in |
| I: | 3.61 in | AA: | 8 |
| BE: | 0.38 in | BF: | 0.41 |
| Center Distance (in): | 2.063 in | L: | 4.82 in |
| AB: | 3.69 | AK: | 4.5 |
| AE2: | 0.85 | V: | 1.94 in |
| AG: | 4.65 | G: | 1.82 |
| T: | 1.438 | LL: | 2.12 in |
| BD: | 5.88 | AF: | 0.19 |
| LM: | 7.07 | P: | 1.38 in |
Technical Specifications
| No. of Gear Reductions: | Single | Assembly: | YFC-2 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Center Distance (in): | 2.063 | Input RPM: | 1,750 |
| Ratio: | 5:1 | Output Key: | 3/8 X 3.00 |
| Motor Frame Size: | 140TC | Gear Type: | Worm |
| Product Line: | OE Series- Worm Gear Reducer | Ratio Range: | 5:1 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Model Code: | 20YFC | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.438 in |
| Product Type: | Right Angle | Series Code: | OE |
| Output RPM: | 350 | Bore Code: | 23 |
| Input HP @ 1750 RPM: | 2.51 | Shaft Seal Material: | Viton |
| Input Keyway: | 3/16 X 1.50 in | Input Style: | Flexible Coupling Input |
| Series: | OE Series- Worm Gear Reducer | Input Diameter (in): | 0.625 in |
| Output Torque Rating (in-lb): | 418 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

