Grove Gear 20YFC-2-1.438-140TC-7.5
Part #:20YFC-2-1.438-140TC-7.5
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | AG: | 4.65 |
| I: | 3.61 in | AE2: | 0.85 |
| H: | 0.53 in | Center Distance (in): | 2.063 in |
| G: | 1.82 | L: | 4.82 in |
| AA: | 8 | AF: | 0.19 |
| U: | 0.625 in | V: | 1.94 in |
| BE: | 0.38 in | LL: | 2.12 in |
| AK: | 4.5 | P: | 1.38 in |
| D: | 2.31 | BF: | 0.41 |
| LM: | 7.07 | AB: | 3.69 |
| T: | 1.438 | AJ: | 5.88 |
Technical Specifications
| Ratio Range: | 7.5:1 | Product Type: | Right Angle |
| Motor Frame Size: | 140TC | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 2.39 | Product Line: | OE Series- Worm Gear Reducer |
| Input Diameter (in): | 0.625 in | Ratio: | 7.5:1 |
| Input Style: | Flexible Coupling Input | Bore Code: | 23 |
| Center Distance (in): | 2.063 | Model Code: | 20YFC |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Input Keyway: | 3/16 X 1.50 in |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Assembly: | YFC-2 | Output Diameter (in): | 1.438 in |
| Series Code: | OE | Output Key: | 3/8 X 3.00 |
| Output RPM: | 233 | Housing Material: | Cast Iron |
| Series: | OE Series- Worm Gear Reducer | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 592 in/lbs |

