Grove Gear 20YFC-2-1.438-140TC-7.5-L1
Part #:20YFC-2-1.438-140TC-7.5-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.82 | L: | 4.82 in |
| BD: | 5.88 | BF: | 0.41 |
| LL: | 2.12 in | H: | 0.53 in |
| AF: | 0.19 | AB: | 3.69 |
| AG: | 4.65 | BE: | 0.38 in |
| AE2: | 0.85 | U: | 0.625 in |
| I: | 3.61 in | AK: | 4.5 |
| LM: | 7.07 | V: | 1.94 in |
| AJ: | 5.88 | P: | 1.38 in |
| Center Distance (in): | 2.063 in | D: | 2.31 |
| AA: | 8 | T: | 1.438 |
Technical Specifications
| Assembly: | YFC-2 | No. of Gear Reductions: | Single |
| Bore Code: | 23 | Product Type: | Right Angle |
| Ratio: | 7.5:1 | Model Code: | 20YFC |
| Input RPM: | 1,750 | Output Diameter (in): | 1.438 in |
| Ratio Range: | 7.5:1 | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Input Keyway: | 3/16 X 1.50 in |
| Output RPM: | 233 | Series: | OE Series- Worm Gear Reducer |
| Input HP @ 1750 RPM: | 2.39 | Series Code: | OE |
| Gear Type: | Worm | Product Line: | OE Series- Worm Gear Reducer |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Output Key: | 3/8 X 3.00 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 140TC | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Center Distance (in): | 2.063 |
| Service Factor: | 1 | Input Diameter (in): | 0.625 in |
| Output Torque Rating (in-lb): | 592 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

