Grove Gear 20YFC-2-1.438-140TC-7.5-L9
Part #:20YFC-2-1.438-140TC-7.5-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.61 in | BD: | 5.88 |
| V: | 1.94 in | Center Distance (in): | 2.063 in |
| AF: | 0.19 | H: | 0.53 in |
| LM: | 7.07 | AK: | 4.5 |
| D: | 2.31 | AA: | 8 |
| G: | 1.82 | U: | 0.625 in |
| P: | 1.38 in | L: | 4.82 in |
| AB: | 3.69 | BE: | 0.38 in |
| AE2: | 0.85 | BF: | 0.41 |
| AJ: | 5.88 | AG: | 4.65 |
| T: | 1.438 | LL: | 2.12 in |
Technical Specifications
| Series Code: | OE | Product Line: | OE Series- Worm Gear Reducer |
| Motor Frame Size: | 140TC | Input HP @ 1750 RPM: | 2.39 |
| Gear Type: | Worm | Series: | OE Series- Worm Gear Reducer |
| Input Keyway: | 3/16 X 1.50 in | Shaft Seal Material: | Viton |
| Input Diameter (in): | 0.625 in | Reducer: | Worm - Right Angle |
| Bore Code: | 23 | Center Distance (in): | 2.063 |
| Ratio: | 7.5:1 | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.438 in | Product Type: | Right Angle |
| Model Code: | 20YFC | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Ratio Range: | 7.5:1 |
| Input RPM: | 1,750 | Output Key: | 3/8 X 3.00 |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 2 |
| Output RPM: | 233 | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Assembly: | YFC-2 |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 592 in/lbs |

