How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.31 | L: | 4.82 in |
| U: | 0.625 in | AE2: | 0.85 |
| I: | 3.61 in | AF: | 0.19 |
| P: | 1.38 in | G: | 1.82 |
| H: | 0.53 in | BE: | 0.38 in |
| V: | 1.94 in | AK: | 4.5 |
| AG: | 4.65 | BF: | 0.41 |
| AJ: | 5.88 | BD: | 5.88 |
| T: | 1.438 | LL: | 2.12 in |
| AB: | 3.69 | Center Distance (in): | 2.063 in |
| AA: | 8 | LM: | 7.07 |
Technical Specifications
| Center Distance (in): | 2.063 | Motor Frame Size: | 56C |
| Model Code: | 20YFC | No. of Gear Reductions: | Single |
| Ratio Range: | 15:1 | Ratio: | 15:1 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Output Diameter (in): | 1.438 in | Input HP @ 1750 RPM: | 1.56 |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 2 | Output RPM: | 117 |
| Assembly: | YFC-2 | Output Key: | 3/8 X 3.00 |
| Input Diameter (in): | 0.625 in | Input Keyway: | 3/16 X 1.50 in |
| Gear Type: | Worm | Series: | OE Series- Worm Gear Reducer |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Product Line: | OE Series- Worm Gear Reducer |
| Series Code: | OE | Bore Code: | 23 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 738 in/lbs |

