Grove Gear 20YFC-2-1.438-56C-15-L2
Part #:20YFC-2-1.438-56C-15-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.61 in | AG: | 4.65 |
| U: | 0.625 in | V: | 1.94 in |
| AA: | 8 | T: | 1.438 |
| AB: | 3.69 | H: | 0.53 in |
| D: | 2.31 | Center Distance (in): | 2.063 in |
| BE: | 0.38 in | AE2: | 0.85 |
| L: | 4.82 in | BF: | 0.41 |
| LM: | 7.07 | G: | 1.82 |
| AK: | 4.5 | P: | 1.38 in |
| BD: | 5.88 | AJ: | 5.88 |
| AF: | 0.19 | LL: | 2.12 in |
Technical Specifications
| Input Diameter (in): | 0.625 in | Gear Type: | Worm |
| Bore Code: | 23 | Ratio: | 15:1 |
| Shaft Seal Material: | Viton | Ratio Range: | 15:1 |
| Product Type: | Right Angle | Series: | OE Series- Worm Gear Reducer |
| Output Diameter (in): | 1.438 in | Output Key: | 3/8 X 3.00 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 2.063 |
| Output RPM: | 117 | Input Style: | Flexible Coupling Input |
| Assembly: | YFC-2 | Motor Frame Size: | 56C |
| Input HP @ 1750 RPM: | 1.56 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Input Keyway: | 3/16 X 1.50 in |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Series Code: | OE | Model Code: | 20YFC |
| Product Line: | OE Series- Worm Gear Reducer | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 738 in/lbs |

