How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 8 | BF: | 0.41 |
| L: | 4.82 in | LL: | 2.12 in |
| V: | 1.94 in | Center Distance (in): | 2.063 in |
| H: | 0.53 in | AB: | 3.69 |
| AG: | 4.65 | AK: | 4.5 |
| BE: | 0.38 in | I: | 3.61 in |
| T: | 1.438 | P: | 1.38 in |
| D: | 2.31 | AJ: | 5.88 |
| AF: | 0.19 | U: | 0.625 in |
| BD: | 5.88 | G: | 1.82 |
| LM: | 7.07 | AE2: | 0.85 |
Technical Specifications
| Service Factor: | 1 | Input RPM: | 1,750 |
| Output Diameter (in): | 1.438 in | Output Shaft Assembly Code: | 2 |
| Input Keyway: | 3/16 X 1.50 in | Center Distance (in): | 2.063 |
| Ratio: | 30:1 | Output Shaft Direction: | 2 |
| Output RPM: | 58.3 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Gear Type: | Worm |
| Series: | OE Series- Worm Gear Reducer | Output Key: | 3/8 X 3.00 |
| Assembly: | YFC-2 | Motor Frame Size: | 56C |
| Input HP @ 1750 RPM: | 0.896 | Ratio Range: | 30:1 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Bore Code: | 23 | Output Shaft: | Hollow Bore |
| Model Code: | 20YFC | Reducer: | Worm - Right Angle |
| Product Line: | OE Series- Worm Gear Reducer | Input Style: | Flexible Coupling Input |
| Series Code: | OE | Input Diameter (in): | 0.625 in |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 763 in/lbs |

