Grove Gear 20YFC-2-1.438-56C-30-L1
Part #:20YFC-2-1.438-56C-30-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.31 | AE2: | 0.85 |
| AJ: | 5.88 | U: | 0.625 in |
| LM: | 7.07 | BE: | 0.38 in |
| Center Distance (in): | 2.063 in | I: | 3.61 in |
| H: | 0.53 in | AK: | 4.5 |
| BD: | 5.88 | LL: | 2.12 in |
| AF: | 0.19 | L: | 4.82 in |
| V: | 1.94 in | AG: | 4.65 |
| P: | 1.38 in | AA: | 8 |
| AB: | 3.69 | T: | 1.438 |
| BF: | 0.41 | G: | 1.82 |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Center Distance (in): | 2.063 |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Series Code: | OE | Motor Frame Size: | 56C |
| Bore Code: | 23 | Assembly: | YFC-2 |
| Output Diameter (in): | 1.438 in | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Model Code: | 20YFC |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Product Type: | Right Angle | Output RPM: | 58.3 |
| Input HP @ 1750 RPM: | 0.896 | Ratio: | 30:1 |
| Series: | OE Series- Worm Gear Reducer | Input RPM: | 1,750 |
| Ratio Range: | 30:1 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Product Line: | OE Series- Worm Gear Reducer |
| Input Diameter (in): | 0.625 in | Input Style: | Flexible Coupling Input |
| Input Keyway: | 3/16 X 1.50 in | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 763 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

