Grove Gear 20YFC-2-1.438-56C-30-L2
Part #:20YFC-2-1.438-56C-30-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | LM: | 7.07 |
| LL: | 2.12 in | I: | 3.61 in |
| T: | 1.438 | BD: | 5.88 |
| BE: | 0.38 in | AG: | 4.65 |
| U: | 0.625 in | AJ: | 5.88 |
| AE2: | 0.85 | BF: | 0.41 |
| P: | 1.38 in | G: | 1.82 |
| AA: | 8 | AF: | 0.19 |
| AB: | 3.69 | L: | 4.82 in |
| Center Distance (in): | 2.063 in | H: | 0.53 in |
| D: | 2.31 | AK: | 4.5 |
Technical Specifications
| Model Code: | 20YFC | Input HP @ 1750 RPM: | 0.896 |
| Ratio Range: | 30:1 | Product Type: | Right Angle |
| Output Key: | 3/8 X 3.00 | Ratio: | 30:1 |
| Input Keyway: | 3/16 X 1.50 in | Output RPM: | 58.3 |
| Output Diameter (in): | 1.438 in | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Center Distance (in): | 2.063 |
| Bore Code: | 23 | Product Line: | OE Series- Worm Gear Reducer |
| Motor Frame Size: | 56C | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Series Code: | OE | Output Shaft Direction: | 2 |
| Assembly: | YFC-2 | Service Factor: | 1 |
| Input RPM: | 1,750 | Input Diameter (in): | 0.625 in |
| Output Shaft Assembly Code: | 2 | Series: | OE Series- Worm Gear Reducer |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 763 in/lbs |

