Grove Gear 20YFC-2-1.438-56C-30-L4
Part #:20YFC-2-1.438-56C-30-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.38 in | I: | 3.61 in |
| U: | 0.625 in | AF: | 0.19 |
| AE2: | 0.85 | G: | 1.82 |
| AB: | 3.69 | T: | 1.438 |
| BD: | 5.88 | D: | 2.31 |
| AA: | 8 | BE: | 0.38 in |
| L: | 4.82 in | Center Distance (in): | 2.063 in |
| LL: | 2.12 in | AG: | 4.65 |
| LM: | 7.07 | H: | 0.53 in |
| V: | 1.94 in | AJ: | 5.88 |
| BF: | 0.41 | AK: | 4.5 |
Technical Specifications
| Series: | OE Series- Worm Gear Reducer | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 56C | Input Keyway: | 3/16 X 1.50 in |
| Input RPM: | 1,750 | Ratio Range: | 30:1 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Product Line: | OE Series- Worm Gear Reducer | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 0.625 in | Center Distance (in): | 2.063 |
| Ratio: | 30:1 | Service Factor: | 1 |
| Bore Code: | 23 | Assembly: | YFC-2 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Model Code: | 20YFC | Output Key: | 3/8 X 3.00 |
| Output Diameter (in): | 1.438 in | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Output RPM: | 58.3 | Input HP @ 1750 RPM: | 0.896 |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 763 in/lbs |

