How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | BF: | 0.41 |
| AB: | 3.69 | AK: | 4.5 |
| BD: | 5.88 | I: | 3.61 in |
| LM: | 7.07 | AE2: | 0.85 |
| LL: | 2.12 in | V: | 1.94 in |
| P: | 1.38 in | T: | 1.438 |
| U: | 0.625 in | H: | 0.53 in |
| BE: | 0.38 in | AJ: | 5.88 |
| AF: | 0.19 | Center Distance (in): | 2.063 in |
| AA: | 8 | D: | 2.31 |
| G: | 1.82 | L: | 4.82 in |
Technical Specifications
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Center Distance (in): | 2.063 | Output Key: | 3/8 X 3.00 |
| Ratio Range: | 40:1 | Ratio: | 40:1 |
| Reducer: | Worm - Right Angle | Input Keyway: | 3/16 X 1.50 in |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Output Diameter (in): | 1.438 in | Series: | OE Series- Worm Gear Reducer |
| Bore Code: | 23 | Series Code: | OE |
| Output Shaft: | Hollow Bore | Assembly: | YFC-2 |
| Product Line: | OE Series- Worm Gear Reducer | Input HP @ 1750 RPM: | 0.71 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 56C |
| Output RPM: | 43.8 | Input Diameter (in): | 0.625 in |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Model Code: | 20YFC | Input RPM: | 1,750 |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 755 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

