Grove Gear 20YFC-2-1.438-56C-40-L2
Part #:20YFC-2-1.438-56C-40-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | AK: | 4.5 |
| AB: | 3.69 | I: | 3.61 in |
| V: | 1.94 in | BE: | 0.38 in |
| G: | 1.82 | H: | 0.53 in |
| D: | 2.31 | LM: | 7.07 |
| AE2: | 0.85 | Center Distance (in): | 2.063 in |
| AF: | 0.19 | AG: | 4.65 |
| BD: | 5.88 | U: | 0.625 in |
| P: | 1.38 in | AA: | 8 |
| T: | 1.438 | BF: | 0.41 |
| AJ: | 5.88 | L: | 4.82 in |
Technical Specifications
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 56C |
| Center Distance (in): | 2.063 | Product Type: | Right Angle |
| Gear Type: | Worm | Bore Code: | 23 |
| Input Diameter (in): | 0.625 in | Input Keyway: | 3/16 X 1.50 in |
| Output RPM: | 43.8 | Input RPM: | 1,750 |
| Series: | OE Series- Worm Gear Reducer | Service Factor: | 1 |
| Assembly: | YFC-2 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Model Code: | 20YFC | Input HP @ 1750 RPM: | 0.71 |
| Ratio Range: | 40:1 | Output Key: | 3/8 X 3.00 |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Output Diameter (in): | 1.438 in | Product Line: | OE Series- Worm Gear Reducer |
| Reducer: | Worm - Right Angle | Ratio: | 40:1 |
| Output Torque Rating (in-lb): | 755 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

