Grove Gear 20YFC-2-1.438-56C-40-L3
Part #:20YFC-2-1.438-56C-40-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.38 in | LM: | 7.07 |
| AE2: | 0.85 | I: | 3.61 in |
| D: | 2.31 | U: | 0.625 in |
| AK: | 4.5 | BE: | 0.38 in |
| AG: | 4.65 | H: | 0.53 in |
| V: | 1.94 in | LL: | 2.12 in |
| Center Distance (in): | 2.063 in | AJ: | 5.88 |
| AF: | 0.19 | BF: | 0.41 |
| G: | 1.82 | AB: | 3.69 |
| AA: | 8 | BD: | 5.88 |
| T: | 1.438 | L: | 4.82 in |
Technical Specifications
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Center Distance (in): | 2.063 | Series: | OE Series- Worm Gear Reducer |
| Output Key: | 3/8 X 3.00 | Bore Code: | 23 |
| Ratio Range: | 40:1 | Motor Frame Size: | 56C |
| Product Line: | OE Series- Worm Gear Reducer | Input RPM: | 1,750 |
| Input Keyway: | 3/16 X 1.50 in | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Series Code: | OE |
| Reducer: | Worm - Right Angle | Assembly: | YFC-2 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Input Diameter (in): | 0.625 in | Input HP @ 1750 RPM: | 0.71 |
| Model Code: | 20YFC | Gear Type: | Worm |
| Output RPM: | 43.8 | Output Diameter (in): | 1.438 in |
| Ratio: | 40:1 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 755 in/lbs |

