Grove Gear 20YFC-2-1.438-56C-60-L3
Part #:20YFC-2-1.438-56C-60-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.38 in | AE2: | 0.85 |
| V: | 1.94 in | Center Distance (in): | 2.063 in |
| G: | 1.82 | LL: | 2.12 in |
| AF: | 0.19 | I: | 3.61 in |
| AA: | 8 | T: | 1.438 |
| AJ: | 5.88 | L: | 4.82 in |
| LM: | 7.07 | BD: | 5.88 |
| U: | 0.625 in | BF: | 0.41 |
| H: | 0.53 in | AG: | 4.65 |
| BE: | 0.38 in | AK: | 4.5 |
| AB: | 3.69 | D: | 2.31 |
Technical Specifications
| Product Line: | OE Series- Worm Gear Reducer | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Ratio Range: | 60:1 |
| Input Diameter (in): | 0.625 in | Bore Code: | 23 |
| Output Key: | 3/8 X 3.00 | Series Code: | OE |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 0.491 |
| Assembly: | YFC-2 | No. of Gear Reductions: | Single |
| Model Code: | 20YFC | Reducer: | Worm - Right Angle |
| Input Keyway: | 3/16 X 1.50 in | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Motor Frame Size: | 56C |
| Output RPM: | 29.2 | Ratio: | 60:1 |
| Service Factor: | 1 | Center Distance (in): | 2.063 |
| Output Shaft Direction: | 2 | Output Diameter (in): | 1.438 in |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Series: | OE Series- Worm Gear Reducer | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 696 in/lbs |

