Grove Gear 20YFC-2-1.438-56C-7.5-L2
Part #:20YFC-2-1.438-56C-7.5-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.063 in | AB: | 3.69 |
| AG: | 4.65 | AF: | 0.19 |
| AJ: | 5.88 | H: | 0.53 in |
| BF: | 0.41 | BE: | 0.38 in |
| V: | 1.94 in | LM: | 7.07 |
| I: | 3.61 in | G: | 1.82 |
| L: | 4.82 in | U: | 0.625 in |
| AE2: | 0.85 | AA: | 8 |
| AK: | 4.5 | BD: | 5.88 |
| LL: | 2.12 in | P: | 1.38 in |
| D: | 2.31 | T: | 1.438 |
Technical Specifications
| Center Distance (in): | 2.063 | Model Code: | 20YFC |
| Reducer: | Worm - Right Angle | Output Key: | 3/8 X 3.00 |
| Bore Code: | 23 | Product Line: | OE Series- Worm Gear Reducer |
| Assembly: | YFC-2 | Output Shaft Assembly Code: | 2 |
| Series: | OE Series- Worm Gear Reducer | Series Code: | OE |
| Input Keyway: | 3/16 X 1.50 in | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Ratio Range: | 7.5:1 | Output RPM: | 233 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Input Diameter (in): | 0.625 in | Housing Material: | Cast Iron |
| Motor Frame Size: | 56C | Output Diameter (in): | 1.438 in |
| Ratio: | 7.5:1 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 2.39 | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 592 in/lbs |

