Grove Gear 20YFC-2-1.438-56C-7.5-L3
Part #:20YFC-2-1.438-56C-7.5-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | AK: | 4.5 |
| AA: | 8 | AG: | 4.65 |
| LM: | 7.07 | BD: | 5.88 |
| AB: | 3.69 | AJ: | 5.88 |
| BE: | 0.38 in | L: | 4.82 in |
| T: | 1.438 | LL: | 2.12 in |
| I: | 3.61 in | H: | 0.53 in |
| AE2: | 0.85 | G: | 1.82 |
| D: | 2.31 | U: | 0.625 in |
| Center Distance (in): | 2.063 in | BF: | 0.41 |
| P: | 1.38 in | V: | 1.94 in |
Technical Specifications
| Input RPM: | 1,750 | Model Code: | 20YFC |
| Input HP @ 1750 RPM: | 2.39 | Output Diameter (in): | 1.438 in |
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Bore Code: | 23 | Ratio Range: | 7.5:1 |
| Service Factor: | 1 | Series: | OE Series- Worm Gear Reducer |
| Gear Type: | Worm | Assembly: | YFC-2 |
| Product Line: | OE Series- Worm Gear Reducer | Output RPM: | 233 |
| Center Distance (in): | 2.063 | Input Diameter (in): | 0.625 in |
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.50 in |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 56C |
| Output Key: | 3/8 X 3.00 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Ratio: | 7.5:1 | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 592 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

