Grove Gear 20YFC-2-1.438-56C-7.5-L4
Part #:20YFC-2-1.438-56C-7.5-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 4.82 in | LL: | 2.12 in |
| AJ: | 5.88 | D: | 2.31 |
| I: | 3.61 in | Center Distance (in): | 2.063 in |
| BE: | 0.38 in | AF: | 0.19 |
| G: | 1.82 | H: | 0.53 in |
| AK: | 4.5 | LM: | 7.07 |
| P: | 1.38 in | AA: | 8 |
| AG: | 4.65 | AE2: | 0.85 |
| U: | 0.625 in | BD: | 5.88 |
| AB: | 3.69 | T: | 1.438 |
| BF: | 0.41 | V: | 1.94 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Bore Code: | 23 |
| Product Line: | OE Series- Worm Gear Reducer | Output Diameter (in): | 1.438 in |
| Assembly: | YFC-2 | Housing Material: | Cast Iron |
| Series Code: | OE | Output Shaft Direction: | 2 |
| Series: | OE Series- Worm Gear Reducer | Ratio: | 7.5:1 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Center Distance (in): | 2.063 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 7.5:1 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 56C |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 2.39 |
| Model Code: | 20YFC | Service Factor: | 1 |
| Input Keyway: | 3/16 X 1.50 in | No. of Gear Reductions: | Single |
| Output RPM: | 233 | Output Key: | 3/8 X 3.00 |
| Input Diameter (in): | 0.625 in | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 592 in/lbs |

