Grove Gear 20YFC-2-1.438-56C-7.5-L9
Part #:20YFC-2-1.438-56C-7.5-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 3.69 | H: | 0.53 in |
| BE: | 0.38 in | AE2: | 0.85 |
| I: | 3.61 in | LM: | 7.07 |
| U: | 0.625 in | P: | 1.38 in |
| AJ: | 5.88 | D: | 2.31 |
| V: | 1.94 in | AF: | 0.19 |
| L: | 4.82 in | G: | 1.82 |
| T: | 1.438 | BF: | 0.41 |
| Center Distance (in): | 2.063 in | BD: | 5.88 |
| AK: | 4.5 | AA: | 8 |
| AG: | 4.65 | LL: | 2.12 in |
Technical Specifications
| Output RPM: | 233 | Bore Code: | 23 |
| Series: | OE Series- Worm Gear Reducer | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Output Diameter (in): | 1.438 in |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Input Keyway: | 3/16 X 1.50 in |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 2.39 |
| Input RPM: | 1,750 | Motor Frame Size: | 56C |
| Ratio: | 7.5:1 | Output Shaft Assembly Code: | 2 |
| Assembly: | YFC-2 | Input Diameter (in): | 0.625 in |
| Ratio Range: | 7.5:1 | Center Distance (in): | 2.063 |
| Series Code: | OE | Model Code: | 20YFC |
| Output Shaft Direction: | 2 | Output Key: | 3/8 X 3.00 |
| Product Line: | OE Series- Worm Gear Reducer | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 592 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

