How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 5.06 in | G: | 1.44 |
| T: | 1.4375 | AG: | 6.31 |
| BE: | 0.38 in | B: | 6.13 |
| AJ: | 5.88 | D: | 2.5 |
| Center Distance (in): | 2.37 in | BD: | 6.5 |
| I: | 3.56 in | AK: | 4.5 |
| C: | 6.94 in | BF: | 0.41 |
| J: | 5 in | F: | 2.88 |
Technical Specifications
| Input RPM: | 1,750 | Shaft Seal Material: | Nitrile |
| Motor Frame Size: | 140TC | Output Key: | 3/8 X 3.00 |
| Center Distance (in): | 2.37 | Product Type: | Worm Speed Reducer |
| Ratio Range: | 10:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Ratio: | 10:1 | Bore Code: | 23 |
| Input HP @ 1750 RPM: | 3.34 | Input Bore (C Face): | 0.875 |
| Reducer: | Worm - Right Angle | Model Code: | 237Q |
| Series Code: | Raider | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Output RPM: | 175 |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Thrust Rating - output shaft: | 1714 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 1095 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 843 lb |

