How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 5 in | AJ: | 5.88 |
| G: | 1.44 | T: | 1.4375 |
| F: | 2.88 | C: | 6.94 in |
| D: | 2.5 | B: | 6.13 |
| BD: | 6.5 | BE: | 0.38 in |
| BF: | 0.41 | I: | 3.56 in |
| AG: | 6.31 | LQ: | 5.06 in |
| Center Distance (in): | 2.37 in | AK: | 4.5 |
Technical Specifications
| Service Factor: | 1 | Ratio Range: | 20:1 |
| Motor Frame Size: | 56C | Reducer: | Worm - Right Angle |
| Product Type: | Worm Speed Reducer | Input Style: | C-Face Quill |
| Input Bore (C Face): | 0.625 | Model Code: | 237Q |
| Bore Code: | 23 | Thrust Rating - output shaft: | 2179 |
| Output Key: | 3/8 X 3.00 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Ratio: | 20:1 | Input HP @ 1750 RPM: | 1.99 |
| Housing Material: | Cast Iron | Center Distance (in): | 2.37 |
| Series Code: | Raider | Shaft Seal Material: | Nitrile |
| Output RPM: | 87.5 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Overhung Load Rating (Output Shaft(lb)): | 843 lb |
| Output Torque Rating (in-lb): | 1217 in/lbs |

