How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | Center Distance (in): | 2.37 in |
| J: | 5 in | D: | 2.5 |
| AG: | 6.31 | BF: | 0.41 |
| B: | 6.13 | T: | 1.4375 |
| AK: | 4.5 | G: | 1.44 |
| I: | 3.56 in | BD: | 6.5 |
| C: | 6.94 in | LQ: | 5.06 in |
| F: | 2.88 | BE: | 0.38 in |
Technical Specifications
| Product Type: | Worm Speed Reducer | Model Code: | 237Q |
| Shaft Seal Material: | Nitrile | Center Distance (in): | 2.37 |
| Input RPM: | 1,750 | Output Key: | 3/8 X 3.00 |
| Housing Material: | Cast Iron | Input Bore (C Face): | 0.625 |
| Service Factor: | 1 | Thrust Rating - output shaft: | 2305 |
| Input Style: | C-Face Quill | Ratio: | 60:1 |
| Input HP @ 1750 RPM: | 0.76 | Bore Code: | 23 |
| Output RPM: | 29.1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Ratio Range: | 60:1 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 56C | Output Shaft: | Hollow Bore |
| Series Code: | Raider | Overhung Load Rating (Output Shaft(lb)): | 843 lb |
| Output Torque Rating (in-lb): | 1102 in/lbs |

