How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 5.25 | T: | 1 |
| D: | 2.69 | F: | 2.13 |
| A: | 2.94 | TAP Depth: | 0.69 in |
| C: | 6.88 in | J: | 4 in |
| K: | 2 in | H-Tap size: | 3/8 - 16 in |
| G: | 1.06 | I: | 3.77 in |
| U: | 0.75 in | M: | 2.38 |
| N: | 4.88 | Center Distance (in): | 2.375 in |
| L: | 5.51 in | O: | 2.91 in |
Technical Specifications
| Housing Material: | Cast Iron | Output Key: | 1/4 X 2.44 |
| Input RPM: | 1,750 | Ratio Range: | 10:1 |
| Reducer: | Worm - Right Angle | Output Shaft: | Solid Shaft |
| Output Diameter (in): | 1 in | No. of Gear Reductions: | Single |
| Input Style: | Solid Shaft | Output RPM: | 175 |
| Input Diameter (in): | 0.75 in | Service Factor: | 1 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Series: | OE Series | Input HP @ 1750 RPM: | 3.08 |
| Assembly: | U-1 | Shaft Seal Material: | Viton |
| Ratio: | 10:1 | Input Keyway: | 3/16 X 1.75 in |
| Product Line: | OE Series | Center Distance (in): | 2.375 |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Series Code: | OE | Output Torque Rating (in-lb): | 1011 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb |

