How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 4.88 | B: | 5.25 |
| I: | 3.77 in | A: | 2.94 |
| C: | 6.88 in | Center Distance (in): | 2.375 in |
| TAP Depth: | 0.69 in | T: | 1 |
| O: | 2.91 in | H-Tap size: | 3/8 - 16 in |
| J: | 4 in | U: | 0.75 in |
| G: | 1.06 | F: | 2.13 |
| M: | 2.38 | L: | 5.51 in |
| K: | 2 in | D: | 2.69 |
Technical Specifications
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Center Distance (in): | 2.375 |
| Shaft Seal Material: | Viton | Input Style: | Solid Shaft |
| Ratio Range: | 10:1 | Input Diameter (in): | 0.75 in |
| Ratio: | 10:1 | Input HP @ 1750 RPM: | 3.08 |
| Output Shaft Direction: | 1 | Assembly: | U-1 |
| Output Key: | 1/4 X 2.44 | Product Line: | OE Series |
| Reducer: | Worm - Right Angle | Output Shaft: | Solid Shaft |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | Series Code: | OE |
| Product Type: | Right Angle | Output Diameter (in): | 1 in |
| Output RPM: | 175 | Series: | OE Series |
| Service Factor: | 1 | Output Torque Rating (in-lb): | 1011 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb |

