How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.06 | B: | 5.25 |
| M: | 2.38 | F: | 2.13 |
| N: | 4.88 | D: | 2.69 |
| C: | 6.88 in | L: | 5.51 in |
| K: | 2 in | O: | 2.91 in |
| J: | 4 in | U: | 0.75 in |
| I: | 3.77 in | Center Distance (in): | 2.375 in |
| H-Tap size: | 3/8 - 16 in | A: | 2.94 |
| TAP Depth: | 0.69 in | T: | 1 |
Technical Specifications
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 0.307 |
| Input Keyway: | 3/16 X 1.75 in | Output RPM: | 17.5 |
| Product Line: | OE Series | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1 in | Output Shaft: | Solid Shaft |
| Input Style: | Solid Shaft | Reducer: | Worm - Right Angle |
| Assembly: | U-1 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Ratio: | 100:1 | Output Shaft Direction: | 1 |
| Ratio Range: | 100:1 to 250:1 | Center Distance (in): | 2.375 |
| Series Code: | OE | Service Factor: | 1 |
| Series: | OE Series | Input Diameter (in): | 0.75 in |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Output Key: | 1/4 X 2.44 | Output Torque Rating (in-lb): | 648 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb |

