How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 4 in | G: | 1.06 |
| I: | 3.77 in | C: | 6.88 in |
| B: | 5.25 | TAP Depth: | 0.69 in |
| F: | 2.13 | H-Tap size: | 3/8 - 16 in |
| U: | 0.75 in | A: | 2.94 |
| M: | 2.38 | D: | 2.69 |
| L: | 5.51 in | N: | 4.88 |
| T: | 1 | O: | 2.91 in |
| K: | 2 in | Center Distance (in): | 2.375 in |
Technical Specifications
| Gear Type: | Worm | Assembly: | U-1 |
| Output Diameter (in): | 1 in | Output Key: | 1/4 X 2.44 |
| Series: | OE Series | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 0.307 |
| Series Code: | OE | Input Diameter (in): | 0.75 in |
| Housing Material: | Cast Iron | Ratio Range: | 100:1 to 250:1 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Product Line: | OE Series | Output RPM: | 17.5 |
| No. of Gear Reductions: | Single | Output Shaft: | Solid Shaft |
| Ratio: | 100:1 | Center Distance (in): | 2.375 |
| Input Keyway: | 3/16 X 1.75 in | Shaft Seal Material: | Viton |
| Input Style: | Solid Shaft | Output Torque Rating (in-lb): | 648 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb |

