How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 4 in | H-Tap size: | 3/8 - 16 in |
| G: | 1.06 | I: | 3.77 in |
| N: | 4.88 | M: | 2.38 |
| U: | 0.75 in | D: | 2.69 |
| K: | 2 in | L: | 5.51 in |
| O: | 2.91 in | C: | 6.88 in |
| T: | 1 | B: | 5.25 |
| Center Distance (in): | 2.375 in | A: | 2.94 |
| F: | 2.13 | TAP Depth: | 0.69 in |
Technical Specifications
| Input Diameter (in): | 0.75 in | Center Distance (in): | 2.375 |
| Output RPM: | 117 | Series: | OE Series |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1 in |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Ratio Range: | 15:1 |
| Assembly: | U-1 | Output Shaft: | Solid Shaft |
| Input Keyway: | 3/16 X 1.75 in | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Series Code: | OE | Product Line: | OE Series |
| Gear Type: | Worm | Input Style: | Solid Shaft |
| Ratio: | 15:1 | Input HP @ 1750 RPM: | 2.3 |
| Output Key: | 1/4 X 2.44 | Overhung Load Rating (Output Shaft(lb)): | 871 lb |
| Output Torque Rating (in-lb): | 1095 in/lbs |

