How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 2.91 in | TAP Depth: | 0.69 in |
| U: | 0.75 in | Center Distance (in): | 2.375 in |
| C: | 6.88 in | F: | 2.13 |
| T: | 1 | J: | 4 in |
| M: | 2.38 | A: | 2.94 |
| G: | 1.06 | I: | 3.77 in |
| B: | 5.25 | L: | 5.51 in |
| H-Tap size: | 3/8 - 16 in | D: | 2.69 |
| N: | 4.88 | K: | 2 in |
Technical Specifications
| Ratio Range: | 20:1 | Center Distance (in): | 2.375 |
| Input Keyway: | 3/16 X 1.75 in | Series Code: | OE |
| Housing Material: | Cast Iron | Input Style: | Solid Shaft |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Product Line: | OE Series |
| Output RPM: | 87.5 | Reducer: | Worm - Right Angle |
| Output Shaft: | Solid Shaft | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 1.83 | Ratio: | 20:1 |
| Output Key: | 1/4 X 2.44 | Input Diameter (in): | 0.75 in |
| Input RPM: | 1,750 | Series: | OE Series |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1 in | Assembly: | U-1 |
| Product Type: | Right Angle | Output Torque Rating (in-lb): | 1121 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb |

