How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| A: | 2.94 | D: | 2.69 |
| B: | 5.25 | Center Distance (in): | 2.375 in |
| N: | 4.88 | T: | 1 |
| G: | 1.06 | I: | 3.77 in |
| L: | 5.51 in | U: | 0.75 in |
| M: | 2.38 | O: | 2.91 in |
| H-Tap size: | 3/8 - 16 in | J: | 4 in |
| K: | 2 in | F: | 2.13 |
| TAP Depth: | 0.69 in | C: | 6.88 in |
Technical Specifications
| Service Factor: | 1 | Output Shaft: | Solid Shaft |
| No. of Gear Reductions: | Single | Input Style: | Solid Shaft |
| Assembly: | U-1 | Shaft Seal Material: | Viton |
| Ratio: | 25:1 | Product Line: | OE Series |
| Product Type: | Right Angle | Output RPM: | 70 |
| Housing Material: | Cast Iron | Series Code: | OE |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Input Diameter (in): | 0.75 in | Gear Type: | Worm |
| Output Diameter (in): | 1 in | Series: | OE Series |
| Output Key: | 1/4 X 2.44 | Center Distance (in): | 2.375 |
| Ratio Range: | 25:1 | Output Shaft Assembly Code: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Input HP @ 1750 RPM: | 1.51 |
| Input RPM: | 1,750 | Output Torque Rating (in-lb): | 1124 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb |

