How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 2.38 | A: | 2.94 |
| Center Distance (in): | 2.375 in | D: | 2.69 |
| B: | 5.25 | L: | 5.51 in |
| TAP Depth: | 0.69 in | I: | 3.77 in |
| C: | 6.88 in | G: | 1.06 |
| T: | 1 | F: | 2.13 |
| U: | 0.75 in | K: | 2 in |
| H-Tap size: | 3/8 - 16 in | N: | 4.88 |
| O: | 2.91 in | J: | 4 in |
Technical Specifications
| Output Shaft Direction: | 1 | Output RPM: | 70 |
| Assembly: | U-1 | Input Diameter (in): | 0.75 in |
| Input Keyway: | 3/16 X 1.75 in | Gear Type: | Worm |
| Product Type: | Right Angle | Input Style: | Solid Shaft |
| Series Code: | OE | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 1.51 | Ratio Range: | 25:1 |
| Center Distance (in): | 2.375 | Ratio: | 25:1 |
| Output Shaft Assembly Code: | 1 | Output Key: | 1/4 X 2.44 |
| No. of Gear Reductions: | Single | Product Line: | OE Series |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Input RPM: | 1,750 | Output Diameter (in): | 1 in |
| Output Shaft: | Solid Shaft | Shaft Seal Material: | Viton |
| Series: | OE Series | Overhung Load Rating (Output Shaft(lb)): | 871 lb |
| Output Torque Rating (in-lb): | 1124 in/lbs |

