How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 2.13 | G: | 1.06 |
| U: | 0.75 in | N: | 4.88 |
| H-Tap size: | 3/8 - 16 in | D: | 2.69 |
| B: | 5.25 | T: | 1 |
| O: | 2.91 in | C: | 6.88 in |
| M: | 2.38 | L: | 5.51 in |
| K: | 2 in | J: | 4 in |
| A: | 2.94 | Center Distance (in): | 2.375 in |
| TAP Depth: | 0.69 in | I: | 3.77 in |
Technical Specifications
| Input Style: | Solid Shaft | Output RPM: | 58.3 |
| Output Shaft: | Solid Shaft | Product Line: | OE Series |
| Center Distance (in): | 2.375 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 1 | Output Key: | 1/4 X 2.44 |
| Input Keyway: | 3/16 X 1.75 in | Input HP @ 1750 RPM: | 1.32 |
| Ratio Range: | 30:1 | Input Diameter (in): | 0.75 in |
| Gear Type: | Worm | Series: | OE Series |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Ratio: | 30:1 | Output Diameter (in): | 1 in |
| Assembly: | U-1 | Overhung Load Rating (Output Shaft(lb)): | 871 lb |
| Output Torque Rating (in-lb): | 1133 in/lbs |

