How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 4 in | G: | 1.06 |
| F: | 2.13 | O: | 2.91 in |
| A: | 2.94 | M: | 2.38 |
| B: | 5.25 | U: | 0.75 in |
| H-Tap size: | 3/8 - 16 in | K: | 2 in |
| Center Distance (in): | 2.375 in | T: | 1 |
| N: | 4.88 | D: | 2.69 |
| L: | 5.51 in | C: | 6.88 in |
| I: | 3.77 in | TAP Depth: | 0.69 in |
Technical Specifications
| Product Line: | OE Series | Shaft Seal Material: | Viton |
| Input Diameter (in): | 0.75 in | Series: | OE Series |
| Input HP @ 1750 RPM: | 1.04 | Output Diameter (in): | 1 in |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Series Code: | OE | Output Shaft: | Solid Shaft |
| Input Style: | Solid Shaft | Output Key: | 1/4 X 2.44 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Input RPM: | 1,750 | Ratio Range: | 40:1 |
| Ratio: | 40:1 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Assembly: | U-1 |
| Gear Type: | Worm | Output RPM: | 43.8 |
| Center Distance (in): | 2.375 | Overhung Load Rating (Output Shaft(lb)): | 871 lb |
| Output Torque Rating (in-lb): | 1121 in/lbs |

