How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 5.51 in | H-Tap size: | 3/8 - 16 in |
| F: | 2.13 | C: | 6.88 in |
| Center Distance (in): | 2.375 in | B: | 5.25 |
| O: | 2.91 in | I: | 3.77 in |
| M: | 2.38 | G: | 1.06 |
| N: | 4.88 | T: | 1 |
| A: | 2.94 | J: | 4 in |
| D: | 2.69 | U: | 0.75 in |
| TAP Depth: | 0.69 in | K: | 2 in |
Technical Specifications
| Input RPM: | 1,750 | Output RPM: | 43.8 |
| Housing Material: | Cast Iron | Ratio: | 40:1 |
| Output Diameter (in): | 1 in | Input Style: | Solid Shaft |
| Center Distance (in): | 2.375 | Product Line: | OE Series |
| Ratio Range: | 40:1 | Output Shaft: | Solid Shaft |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.75 in |
| Series Code: | OE | Service Factor: | 1 |
| Output Key: | 1/4 X 2.44 | Product Type: | Right Angle |
| Series: | OE Series | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 1.04 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Assembly: | U-1 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Direction: | 1 | Output Torque Rating (in-lb): | 1121 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb |

