How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 5.25 | C: | 6.88 in |
| T: | 1 | G: | 1.06 |
| D: | 2.69 | L: | 5.51 in |
| J: | 4 in | A: | 2.94 |
| I: | 3.77 in | O: | 2.91 in |
| Center Distance (in): | 2.375 in | K: | 2 in |
| M: | 2.38 | N: | 4.88 |
| F: | 2.13 | TAP Depth: | 0.69 in |
| H-Tap size: | 3/8 - 16 in | U: | 0.75 in |
Technical Specifications
| Output Shaft Direction: | 1 | Input Diameter (in): | 0.75 in |
| Product Line: | OE Series | Ratio: | 5:1 |
| Gear Type: | Worm | Output Diameter (in): | 1 in |
| No. of Gear Reductions: | Single | Assembly: | U-1 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Series Code: | OE | Service Factor: | 1 |
| Center Distance (in): | 2.375 | Input Style: | Solid Shaft |
| Output Shaft: | Solid Shaft | Series: | OE Series |
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Output Key: | 1/4 X 2.44 | Input RPM: | 1,750 |
| Ratio Range: | 5:1 | Output RPM: | 350 |
| Input HP @ 1750 RPM: | 3.89 | Output Torque Rating (in-lb): | 653 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb |

