How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1 | A: | 2.94 |
| K: | 2 in | U: | 0.75 in |
| TAP Depth: | 0.69 in | B: | 5.25 |
| F: | 2.13 | C: | 6.88 in |
| I: | 3.77 in | O: | 2.91 in |
| D: | 2.69 | L: | 5.51 in |
| G: | 1.06 | J: | 4 in |
| M: | 2.38 | Center Distance (in): | 2.375 in |
| H-Tap size: | 3/8 - 16 in | N: | 4.88 |
Technical Specifications
| Input Diameter (in): | 0.75 in | Input RPM: | 1,750 |
| Series: | OE Series | Input HP @ 1750 RPM: | 3.89 |
| Input Keyway: | 3/16 X 1.75 in | Housing Material: | Cast Iron |
| Center Distance (in): | 2.375 | Output Shaft: | Solid Shaft |
| Product Line: | OE Series | Output Diameter (in): | 1 in |
| Product Type: | Right Angle | Ratio: | 5:1 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Assembly: | U-1 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Output Key: | 1/4 X 2.44 |
| Output RPM: | 350 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Ratio Range: | 5:1 |
| Service Factor: | 1 | Input Style: | Solid Shaft |
| Series Code: | OE | Output Torque Rating (in-lb): | 653 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb |

