How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H-Tap size: | 3/8 - 16 in | K: | 2 in |
| G: | 1.06 | U: | 0.75 in |
| F: | 2.13 | J: | 4 in |
| I: | 3.77 in | A: | 2.94 |
| L: | 5.51 in | C: | 6.88 in |
| N: | 4.88 | B: | 5.25 |
| T: | 1 | M: | 2.38 |
| D: | 2.69 | Center Distance (in): | 2.375 in |
| O: | 2.91 in | TAP Depth: | 0.69 in |
Technical Specifications
| Output Shaft: | Solid Shaft | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Ratio Range: | 50:1 |
| Product Line: | OE Series | Ratio: | 50:1 |
| Output RPM: | 35 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Input Diameter (in): | 0.75 in | Input Style: | Solid Shaft |
| Output Key: | 1/4 X 2.44 | Output Diameter (in): | 1 in |
| Input Keyway: | 3/16 X 1.75 in | Assembly: | U-1 |
| Gear Type: | Worm | Center Distance (in): | 2.375 |
| Series Code: | OE | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 0.847 | Series: | OE Series |
| Product Type: | Right Angle | Overhung Load Rating (Output Shaft(lb)): | 871 lb |
| Output Torque Rating (in-lb): | 1084 in/lbs |

