How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| A: | 2.94 | M: | 2.38 |
| T: | 1 | F: | 2.13 |
| N: | 4.88 | O: | 2.91 in |
| I: | 3.77 in | C: | 6.88 in |
| G: | 1.06 | H-Tap size: | 3/8 - 16 in |
| U: | 0.75 in | J: | 4 in |
| B: | 5.25 | D: | 2.69 |
| L: | 5.51 in | Center Distance (in): | 2.375 in |
| TAP Depth: | 0.69 in | K: | 2 in |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Direction: | 1 |
| Assembly: | U-1 | Ratio: | 60:1 |
| Output Diameter (in): | 1 in | Series: | OE Series |
| Gear Type: | Worm | Input Diameter (in): | 0.75 in |
| Service Factor: | 1 | Output RPM: | 29.2 |
| Shaft Seal Material: | Viton | Ratio Range: | 60:1 |
| Product Type: | Right Angle | Center Distance (in): | 2.375 |
| Input HP @ 1750 RPM: | 0.674 | Reducer: | Worm - Right Angle |
| Product Line: | OE Series | Output Key: | 1/4 X 2.44 |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Input Style: | Solid Shaft | Output Shaft Assembly Code: | 1 |
| Series Code: | OE | Overhung Load Rating (Output Shaft(lb)): | 871 lb |
| Output Torque Rating (in-lb): | 1007 in/lbs |

