How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 5.25 | O: | 2.91 in |
| C: | 6.88 in | U: | 0.75 in |
| T: | 1 | K: | 2 in |
| D: | 2.69 | G: | 1.06 |
| M: | 2.38 | TAP Depth: | 0.69 in |
| N: | 4.88 | L: | 5.51 in |
| J: | 4 in | F: | 2.13 |
| I: | 3.77 in | H-Tap size: | 3/8 - 16 in |
| A: | 2.94 | Center Distance (in): | 2.375 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Ratio: | 7.5:1 | Shaft Seal Material: | Viton |
| Output Shaft: | Solid Shaft | Output RPM: | 233 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 1 in | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Center Distance (in): | 2.375 | Output Shaft Direction: | 1 |
| Input Diameter (in): | 0.75 in | Input Style: | Solid Shaft |
| Product Line: | OE Series | Ratio Range: | 7.5:1 |
| Assembly: | U-1 | Input Keyway: | 3/16 X 1.75 in |
| Series: | OE Series | Input HP @ 1750 RPM: | 3.47 |
| Service Factor: | 1 | Series Code: | OE |
| Output Key: | 1/4 X 2.44 | Output Torque Rating (in-lb): | 863 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb |

