How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.77 in | F: | 2.13 |
| K: | 2 in | G: | 1.06 |
| C: | 6.88 in | L: | 5.51 in |
| H-Tap size: | 3/8 - 16 in | O: | 2.91 in |
| M: | 2.38 | U: | 0.75 in |
| N: | 4.88 | Center Distance (in): | 2.375 in |
| TAP Depth: | 0.69 in | A: | 2.94 |
| D: | 2.69 | J: | 4 in |
| T: | 1 | B: | 5.25 |
Technical Specifications
| Shaft Seal Material: | Viton | Series Code: | OE |
| Input Style: | Solid Shaft | Assembly: | U-1 |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 7.5:1 |
| Series: | OE Series | Output Key: | 1/4 X 2.44 |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Output Shaft: | Solid Shaft | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1 in | Input Keyway: | 3/16 X 1.75 in |
| Center Distance (in): | 2.375 | Input Diameter (in): | 0.75 in |
| Service Factor: | 1 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 3.47 | Ratio: | 7.5:1 |
| Product Line: | OE Series | Input RPM: | 1,750 |
| Output RPM: | 233 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Overhung Load Rating (Output Shaft(lb)): | 871 lb |
| Output Torque Rating (in-lb): | 863 in/lbs |

