How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 2.38 | H-Tap size: | 3/8 - 16 in |
| G: | 1.06 | K: | 2 in |
| TAP Depth: | 0.69 in | N: | 4.88 |
| D: | 2.69 | Center Distance (in): | 2.375 in |
| L: | 5.51 in | O: | 2.91 in |
| T: | 1 | U: | 0.75 in |
| A: | 2.94 | C: | 6.88 in |
| I: | 3.77 in | F: | 2.13 |
| B: | 5.25 | J: | 4 in |
Technical Specifications
| Assembly: | U-1 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Output RPM: | 21.9 |
| Output Key: | 1/4 X 2.44 | Output Shaft: | Solid Shaft |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Ratio: | 80:1 | Product Line: | OE Series |
| Series: | OE Series | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Center Distance (in): | 2.375 | Ratio Range: | 80:1 |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 1 in |
| Input HP @ 1750 RPM: | 0.455 | Product Type: | Right Angle |
| Input Diameter (in): | 0.75 in | Output Shaft Direction: | 1 |
| Input Style: | Solid Shaft | Series Code: | OE |
| Gear Type: | Worm | Output Torque Rating (in-lb): | 830 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb |

