How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H-Tap size: | 3/8 - 16 in | U: | 0.75 in |
| K: | 2 in | B: | 5.25 |
| L: | 5.51 in | G: | 1.06 |
| O: | 2.91 in | TAP Depth: | 0.69 in |
| J: | 4 in | M: | 2.38 |
| C: | 6.88 in | D: | 2.69 |
| Center Distance (in): | 2.375 in | I: | 3.77 in |
| N: | 4.88 | O*: | 2.69 in |
| T: | 1 | F: | 2.13 |
| A: | 2.94 |
Technical Specifications
| Input Diameter (in): | 0.75 in | Input Style: | Solid Shaft |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Ratio Range: | 10:1 |
| Output Key: | 1/4 X 2.44 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Series Code: | OE |
| Input HP @ 1750 RPM: | 3.08 | Center Distance (in): | 2.375 |
| Series: | OE Series | No. of Gear Reductions: | Single |
| Output Shaft: | Solid Shaft | Output Diameter (in): | 1 in |
| Product Line: | OE Series | Ratio: | 10:1 |
| Input Keyway: | 3/16 X 1.75 in | Assembly: | U-2 |
| Output RPM: | 175 | Overhung Load Rating (Output Shaft(lb)): | 871 lb |
| Output Torque Rating (in-lb): | 1011 in/lbs |

