How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 2.13 | Center Distance (in): | 2.375 in |
| D: | 2.69 | U: | 0.75 in |
| N: | 4.88 | I: | 3.77 in |
| L: | 5.51 in | B: | 5.25 |
| K: | 2 in | H-Tap size: | 3/8 - 16 in |
| A: | 2.94 | G: | 1.06 |
| C: | 6.88 in | O: | 2.91 in |
| J: | 4 in | M: | 2.38 |
| T: | 1 | O*: | 2.69 in |
| TAP Depth: | 0.69 in |
Technical Specifications
| Gear Type: | Worm | Input Diameter (in): | 0.75 in |
| Output RPM: | 17.5 | Housing Material: | Cast Iron |
| Input Keyway: | 3/16 X 1.75 in | Ratio Range: | 100:1 to 250:1 |
| Output Diameter (in): | 1 in | Input Style: | Solid Shaft |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Series: | OE Series | Input RPM: | 1,750 |
| Product Line: | OE Series | Ratio: | 100:1 |
| Input HP @ 1750 RPM: | 0.307 | Assembly: | U-2 |
| Series Code: | OE | Output Key: | 1/4 X 2.44 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Product Type: | Right Angle | Output Shaft: | Solid Shaft |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 2.375 | Overhung Load Rating (Output Shaft(lb)): | 871 lb |
| Output Torque Rating (in-lb): | 648 in/lbs |

