How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 2.38 | G: | 1.06 |
| F: | 2.13 | O*: | 2.69 in |
| K: | 2 in | O: | 2.91 in |
| N: | 4.88 | J: | 4 in |
| T: | 1 | TAP Depth: | 0.69 in |
| H-Tap size: | 3/8 - 16 in | Center Distance (in): | 2.375 in |
| A: | 2.94 | L: | 5.51 in |
| I: | 3.77 in | C: | 6.88 in |
| U: | 0.75 in | B: | 5.25 |
| D: | 2.69 |
Technical Specifications
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Product Line: | OE Series | Input Style: | Solid Shaft |
| Input Keyway: | 3/16 X 1.75 in | Output Diameter (in): | 1 in |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Output RPM: | 17.5 | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Ratio: | 100:1 |
| Series: | OE Series | Output Shaft: | Solid Shaft |
| Center Distance (in): | 2.375 | Housing Material: | Cast Iron |
| Output Key: | 1/4 X 2.44 | Input Diameter (in): | 0.75 in |
| Ratio Range: | 100:1 to 250:1 | Series Code: | OE |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 0.307 |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Assembly: | U-2 | Output Torque Rating (in-lb): | 648 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb |

