How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 4 in | F: | 2.13 |
| Center Distance (in): | 2.375 in | B: | 5.25 |
| T: | 1 | H-Tap size: | 3/8 - 16 in |
| U: | 0.75 in | K: | 2 in |
| O: | 2.91 in | C: | 6.88 in |
| TAP Depth: | 0.69 in | I: | 3.77 in |
| G: | 1.06 | M: | 2.38 |
| A: | 2.94 | D: | 2.69 |
| N: | 4.88 | L: | 5.51 in |
| O*: | 2.69 in |
Technical Specifications
| Service Factor: | 1 | Output RPM: | 117 |
| Product Line: | OE Series | Output Key: | 1/4 X 2.44 |
| Ratio Range: | 15:1 | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Series Code: | OE |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Assembly: | U-2 | Input Diameter (in): | 0.75 in |
| Input RPM: | 1,750 | Output Shaft: | Solid Shaft |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Input HP @ 1750 RPM: | 2.3 | Output Diameter (in): | 1 in |
| Series: | OE Series | Ratio: | 15:1 |
| Gear Type: | Worm | Center Distance (in): | 2.375 |
| Input Style: | Solid Shaft | No. of Gear Reductions: | Single |
| Input Keyway: | 3/16 X 1.75 in | Output Torque Rating (in-lb): | 1095 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb |

