How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 2 in | I: | 3.77 in |
| A: | 2.94 | U: | 0.75 in |
| L: | 5.51 in | Center Distance (in): | 2.375 in |
| T: | 1 | J: | 4 in |
| C: | 6.88 in | TAP Depth: | 0.69 in |
| D: | 2.69 | F: | 2.13 |
| B: | 5.25 | G: | 1.06 |
| M: | 2.38 | O: | 2.91 in |
| N: | 4.88 | O*: | 2.69 in |
| H-Tap size: | 3/8 - 16 in |
Technical Specifications
| Service Factor: | 1 | Input HP @ 1750 RPM: | 1.83 |
| Assembly: | U-2 | Reducer: | Worm - Right Angle |
| Series: | OE Series | Input Style: | Solid Shaft |
| Output Key: | 1/4 X 2.44 | Output Shaft: | Solid Shaft |
| Ratio Range: | 20:1 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Input Diameter (in): | 0.75 in | Product Line: | OE Series |
| Output Shaft Assembly Code: | 2 | Series Code: | OE |
| Ratio: | 20:1 | Output Diameter (in): | 1 in |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.75 in | No. of Gear Reductions: | Single |
| Center Distance (in): | 2.375 | Shaft Seal Material: | Viton |
| Output RPM: | 87.5 | Output Torque Rating (in-lb): | 1121 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb |

