How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1 | U: | 0.75 in |
| F: | 2.13 | J: | 4 in |
| G: | 1.06 | L: | 5.51 in |
| B: | 5.25 | A: | 2.94 |
| Center Distance (in): | 2.375 in | M: | 2.38 |
| TAP Depth: | 0.69 in | H-Tap size: | 3/8 - 16 in |
| D: | 2.69 | C: | 6.88 in |
| I: | 3.77 in | K: | 2 in |
| O: | 2.91 in | O*: | 2.69 in |
| N: | 4.88 |
Technical Specifications
| Output Diameter (in): | 1 in | Center Distance (in): | 2.375 |
| Series: | OE Series | Service Factor: | 1 |
| Product Type: | Right Angle | Series Code: | OE |
| Input Style: | Solid Shaft | Output RPM: | 87.5 |
| Ratio: | 20:1 | Input Diameter (in): | 0.75 in |
| Ratio Range: | 20:1 | No. of Gear Reductions: | Single |
| Assembly: | U-2 | Input HP @ 1750 RPM: | 1.83 |
| Output Shaft Direction: | 2 | Input Keyway: | 3/16 X 1.75 in |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Output Key: | 1/4 X 2.44 | Output Shaft: | Solid Shaft |
| Input RPM: | 1,750 | Product Line: | OE Series |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Output Torque Rating (in-lb): | 1121 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb |

