How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.06 | T: | 1 |
| A: | 2.94 | M: | 2.38 |
| Center Distance (in): | 2.375 in | H-Tap size: | 3/8 - 16 in |
| TAP Depth: | 0.69 in | I: | 3.77 in |
| L: | 5.51 in | D: | 2.69 |
| O*: | 2.69 in | F: | 2.13 |
| K: | 2 in | U: | 0.75 in |
| B: | 5.25 | N: | 4.88 |
| C: | 6.88 in | J: | 4 in |
| O: | 2.91 in |
Technical Specifications
| Output Diameter (in): | 1 in | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Product Line: | OE Series | Input HP @ 1750 RPM: | 1.32 |
| Input Style: | Solid Shaft | Ratio: | 30:1 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Series Code: | OE | Center Distance (in): | 2.375 |
| Output Key: | 1/4 X 2.44 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Series: | OE Series |
| Output Shaft Assembly Code: | 2 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft: | Solid Shaft | Input Diameter (in): | 0.75 in |
| Assembly: | U-2 | Output RPM: | 58.3 |
| Ratio Range: | 30:1 | Overhung Load Rating (Output Shaft(lb)): | 871 lb |
| Output Torque Rating (in-lb): | 1133 in/lbs |

